(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Earth Leakage Circuit Breakers (ELCB) NV-KC Series

Earth Leakage Circuit Breakers (ELCB) NV-KC Series

ワンタッチ取付けのため作業性向上による分電盤製作時間の短縮、および増設時・仕様変更時の停電時間短縮が可能

Part Number

Configured Part Number is shown.

NV50-KC 2P 10A AC100-200V 15MA

Part Number
NV50-KC 2P 10A AC100-200V 15MA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

1,588,670 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Ampere frame AF 50AF Rated block capacity AC 100 V(kA) 5 Rated block capacity AC 200 V(kA) 5
Number of Poles 2 Rated Operating Voltage(V) AC100 to 200 Rated Current(A) 10
rate sensitivity current(mA) 15 Mounting Method DIN/Screw retention Representative Standard PSE
Dimension height(mm) 125.5 Dimension width(mm) 50 Dimension depth(mm) 76
Connection Method Surface form Power supply connection method Plug-in terminal Load side connection method Screw terminal
Phase display R-N(S)

Please check the type/dimensions/specifications of the part NV50-KC 2P 10A AC100-200V 15MA in the Earth Leakage Circuit Breakers (ELCB) NV-KC Series series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)