(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Button Maintenance Parts for A6/L6/LB/SwitchNet L6 Series【5 Pieces Per Package】

Button Maintenance Parts for A6/L6/LB/SwitchNet L6 Series

Button parts for the maintenance of A6/L6/LB/SwitchNet L6 series.

PDF

Part Number

Configured Part Number is shown.

AB6H-BGPN05

 
Part Number
AB6H-BGPN05
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHS

80,138 IDR

5 Pieces Per Package

2 Pack(s) 16 Day(s) or more 10

Loading...

  1. 1

Basic Information

Application Switch (Option, Others) Specifications Rectangular Material Polyallylate Resin
Color Green Dimensions(mm) W 21.4 x H 4 x D 15.4 Compatible Model A6 Series / L6 Series / SwitchNet L6 Series

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)