(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

TWS Series Button Maintenance Parts【2-5 Pieces Per Package】

TWS Series Button Maintenance Parts

Button parts for the maintenance of TWS series.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ABS2BN-RPN05
ABS3BN-GPN02
ABS3BN-RPN02
ABS3BN-YPN02
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSColor Dimensions
(mm)

60,104 IDR

5 Pieces Per Package

2 Pack(s) 9 Day(s) or more 10Redφ19.4 x H9.3

101,994 IDR

2 Pieces Per Package

2 Pack(s) 16 Day(s) or more 10Greenφ35 x H16.7

101,994 IDR

2 Pieces Per Package

2 Pack(s) 16 Day(s) or more 10Redφ35 x H16.7

101,994 IDR

2 Pieces Per Package

2 Pack(s) 16 Day(s) or more 10--

Loading...

  1. 1

Basic Information

Application Switch (Option, Others) Specifications For Protruding Material Polyacetal Resin

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)