(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/3 sampai dengan 6:00 pada tanggal 24/3/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/3 to 6:00 (WIB) 24/3/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

NH1 Series Circuit Protectors Ⅱ

NH1 Series Circuit Protectors Ⅱ

- Circuit protectors NH1 series from IDEC.
- Wide Range of Applications from Office Automation and Consumer Use to Factory Automation.
- Compact, lightweight, and high-performance circuit protectors.
- Rocker type snaps into a panel.
- Rated voltage: 250V AC and 65V DC.
- 35mm-wide DIN rail mounting (NH1V).
- Available with dual-coil.
- Available with auxiliary contact or alarm contacts.
- Available with inertia delay.
- Hydraulic-magnetic tripping system.
- Available in tab terminal and screw-terminal.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
NH1S-3100-20AA
NH1V-2100-3AA
NH1V-2100-5AA
NH1V-2100-15AA
NH1Y-2100F-10AA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSNumber of Poles Rated Current
(A)
Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Appearance Main terminal shape Inertial delay Mounting Method Rocker display Rocker/cover color Supplementary information

1,404,234 IDR

1 Piece(s) 9 Day(s) or more 103-pole20424865.5Lever TypeTab250 Type TerminalNot IncludedScrew--Lever Color: Black

1,024,167 IDR

1 Piece(s) 9 Day(s) or more 102-Pole368.73267Lever TypeM4 Screw TerminalNot IncludedPanel / DIN Rail--Lever Color: Black

1,001,724 IDR

1 Piece(s) 9 Day(s) or more 102-Pole568.73267Lever TypeM4 Screw TerminalNot IncludedPanel / DIN Rail--Lever Color: Black

1,001,724 IDR

1 Piece(s) 9 Day(s) or more 102-Pole1568.73267Lever TypeM4 Screw TerminalNot IncludedPanel / DIN Rail--Lever Color: Black

1,063,648 IDR

1 Piece(s) 9 Day(s) or more 102-Pole10553868Rocker TypeTab250 Type TerminalAvailableSnap-onUnspecifiedRocker Color: BlackPlease see the catalog for more information on rocker display.

Loading...

  1. 1

Basic Information

Rated block capacity When AC 250 V(kA) 1kA Rated block capacity When DC 60 V(kA) Other Rated block capacity voltage conditions besides AC 250 V/DC 60 V Available
Rated Voltage AC250V / DC65V Polarity presence NA Warning output presence NA
Representative Standard PSE / CE / UL / CUL / CCC / CSA Rated block capacity when DC 65 V 1 kA Internal circuit Series Trip
Auxiliary contact configuration Not Included Applicable circuit For APC Rated voltage of display lights Indicator Lamp N / A

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)