(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

ø25 TWS Series Selector Switch, Key-Control Type

ø25 TWS Series Selector Switch, Key-Control Type

[Features]
· No terminal cover needed.
· Greatly reduces wiring work on round crimp terminals.
· UL and CSA certified; conforms to EN standard (certain types only).

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ASS2K10N
ASS2K10NB
ASS2K10NC
ASS2K11N
ASS2K11NB
ASS2K20N
ASS2K20NB
ASS2K22NB
ASS2K22NC
ASS3K02N
ASS3K20N
ASS3K20NH
ASS3K22N
ASS21K10N
ASS21K11N
ASS31K11NG-203
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSContact configuration (key lock, selector) Notch number Suspend/Return Dimension depth
(mm)
Specifications Notch angle
(°C)
Key removal position Number of Contacts

460,793 IDR

1 Piece(s) 8 Day(s) or more 101a2Stop each position68.2Circuit number not specified90Fully remove1

400,690 IDR

1 Piece(s) 8 Day(s) or more 101a2Stop each position68.2Circuit number not specified90Left Absent (Right Not Absent)1

400,690 IDR

1 Piece(s) 16 Day(s) or more 101a2Stop each position68.2Circuit number not specified90Right removed (left not removed)1

466,250 IDR

1 Piece(s) Same day 101a1b2Stop each position68.2Circuit number not specified90Fully remove2

460,834 IDR

1 Piece(s) 8 Day(s) or more 101a1b2Stop each position68.2Circuit number not specified90Left Absent (Right Not Absent)2

489,934 IDR

1 Piece(s) 26 Day(s) or more 102a2Stop each position68.2Circuit number not specified90Fully remove2

430,000 IDR

1 Piece(s) 8 Day(s) or more 102a2Stop each position68.2Circuit number not specified90Left Absent (Right Not Absent)2

661,138 IDR

1 Piece(s) 16 Day(s) or more 102a2b2Stop each position88.2Circuit number not specified90Left Absent (Right Not Absent)4

661,138 IDR

1 Piece(s) 26 Day(s) or more 102a2b2Stop each position88.2Circuit number not specified90Right removed (left not removed)4

489,934 IDR

1 Piece(s) 26 Day(s) or more 10[Other] 2b3Stop each position68.2Circuit number not specified45Fully remove2

466,250 IDR

1 Piece(s) 8 Day(s) or more 102a3Stop each position68.2Circuit number not specified45Fully remove2

489,934 IDR

1 Piece(s) 16 Day(s) or more 102a3Stop each position68.2Circuit number not specified45Right removed (left/middle not-removed)2

661,138 IDR

1 Piece(s) 16 Day(s) or more 102a2b3Stop each position88.2Circuit number not specified45Fully remove4

343,125 IDR

1 Piece(s) 8 Day(s) or more 101a2[Return] Right return68.2Circuit number not specified90Left Absent (Right Not Absent)1

489,934 IDR

1 Piece(s) 16 Day(s) or more 101a1b2[Return] Right return68.2Circuit number not specified90Left Absent (Right Not Absent)2

575,536 IDR

1 Piece(s) 8 Day(s) or more 101a1b3[Return] Right return68.2Circuit number: 20345Left Absent (Middle/Right Not Absent)2

Loading...

  1. 1

Basic Information

Type Keylock switch Shape Circular Type. Mounting Hole Ø25.5
Illumination NA With key Available Terminal shape Screw terminal
Protection function (environmentally resistant) IP54 Representative Standard CE / UL / TUV / CCC / CSA Dimension vertical(mm) 41.4
Dimension width(mm) 34 Current Capacity at VAC 110(A) 10 Current Capacity at VDC 24(A) 8
Contact Silver Operating Voltage(V) 600

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)