(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

SLD Series Rectangular Pilot Light, Name Plate【5 Pieces Per Package】

SLD Series Rectangular Pilot Light, Name Plate

[Specifications]·A name plate for the SLD series rectangular indicator light. ·LED full illuminated, standard type

Part Number

Configured Part Number is shown.

SLD-9PLPN05

Part Number
SLD-9PLPN05
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHS

120,207 IDR

5 Pieces Per Package

1 Pack(s) 16 Day(s) or more 10

Loading...

  1. 1

Basic Information

Specifications Standard Type Apply SLD96 Features LED entire surface illumination
Plate size 38.4 x 86.4 Number with packs 5 Thickness(mm) 1.7

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)