(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Small Control Unit Name Plate【5 Pieces Per Package】

Small Control Unit Name Plate

[Features]
· Small control unit name plate.
· There is no distinction between the front and reverse side.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
MA9Z-P21WPN05
MA9Z-P31WPN05
MC9Z-P2WPN05
MC9Z-P3WPN05
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSSpecifications Apply Color Outer Diameter
(mm)
Thickness
(mm)
Note

96,875 IDR

5 Pieces Per Package

5 Pack(s) 9 Day(s) or more 10For rectangular shapeMA2 typeNo special notes□11.51.1There is no distinction between the front and reverse side

96,875 IDR

5 Pieces Per Package

5 Pack(s) 9 Day(s) or more 10For elongated horizontal columnMA3 typeNo special notes17.5 x 11.51.1There is no distinction between the front and reverse side

134,375 IDR

5 Pieces Per Package

3 Pack(s) 9 Day(s) or more 10For rectangular shapeMC2D typeMilk White□171-

107,500 IDR

5 Pieces Per Package

3 Pack(s) 8 Day(s) or more 10For elongated horizontal columnMC3D typeMilk White24.8 x 171-

Loading...

  1. 1

Basic Information

Material (Main Body) Acrylic Resin Number with packs(Piece) 5

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)