(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Small Control Unit Guard Barrier【10 Pieces Per Package】

Small Control Unit Guard Barrier

[Features]·A guard barrier for compact control units. ·Material (main body): Polycarbonate resin

PDF

Part Number

Configured Part Number is shown.

 
Part Number
MA9Z-G2BPN10
MA9Z-GF3BPN10
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHS

225,000 IDR

10 Pieces Per Package

1 Pack(s) 8 Day(s) or more 10

222,709 IDR

10 Pieces Per Package

1 Pack(s) 9 Day(s) or more 10

Loading...

  1. 1

Basic Information

Specifications For rectangular shape Apply MA2 type Material (Main Body) Polycarbonate resin
Color Black Outer Diameter(mm) 20 x 21

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)