(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

ø22 Control Unit Stopper Plate【10 Pieces Per Package】

ø22 Control Unit Stopper Plate

LW series maintenance parts, ø22. [Features]·For control unit ·Made of stainless steel

PDF

Part Number

Configured Part Number is shown.

LW9Z-LPN10

 
Part Number
LW9Z-LPN10
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHS

40,069 IDR

10 Pieces Per Package

3 Pack(s) 9 Day(s) or more 10

Loading...

  1. 1

Basic Information

Application Switch (Option, Others) Apply LW series Material (Main Body) Stainless Steel
Outer Diameter(mm) ☐ 25.8 Thickness(mm) 1.5 Number with packs(Piece) 10

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)