(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Control Unit Tightening Nut【5 Pieces Per Package】

Control Unit Tightening Nut

It is a contact unit that can be easily assembled and attached, and adopts a separate structure with an attachable/removable lock lever using a bayonet mechanism.

PDF

Part Number

Configured Part Number is shown.

LW9Z-LNPN05

 
Part Number
LW9Z-LNPN05
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHS

58,283 IDR

5 Pieces Per Package

2 Pack(s) 16 Day(s) or more 10

Loading...

  1. 1

Basic Information

Application Switch (Option, Others) Apply Flash silhouette switch LW series/φ22 LW series Material (Main Body) Polyamide Resin
Color Black Outer Diameter(mm) φ25.6 Thickness(mm) 4.5
Number with packs(Piece) 5

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)