(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Color Plate for HN2P Type Rectangular Pilot Light【5 Pieces Per Package】

Color Plate for HN2P Type Rectangular Pilot Light

[Specifications]·Color plate for HN2P rectangular indicator light. ·Material: acrylic resin

Part Number

Configured Part Number is shown.

HN9Z-P2CPN05

Part Number
HN9Z-P2CPN05
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHS

40,069 IDR

5 Pieces Per Package

3 Pack(s) 16 Day(s) or more 10

Loading...

  1. 1

Basic Information

Color Transparency Material Acrylic Resin Number with packs 5
Thickness(mm) 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)