(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

HE1G-L Type Grip Switch

HE1G-L Type Grip Switch

Firmly confirm 3 positions with a clear click feeling.
Realized a weight reduction holding load suitable for long-term use.
[Features]
・ OFF, to ON, to OFF, 3-position operation to avoid danger
・ Turn off by pushing (position 3): Structure that does not turn on while it is off (position 1) (IEC60204-1:9.2.5.8, IEC60947-5-8:7.1.9)
・ Built-in 3 position switch 2 contacts enables duplication for safety
・ Monitor switch has a direct opening function
・ You can firmly confirm the transition from position 1 to position 2 and position 2 to position 3 by clicking
・ By reducing the weight of the holding load, the burden on the operator during long-term use has been reduced
・ Equipped with a push-button switch for emergency stop and a momentary push-button switch
・ Wiring method can be selected from terminal block type and internal connector type with wire saving
・ It achieves waterproof structure IP66 (HE1G-L21SM type only)
・ It can be used for ANSI robot standard applications
・ Built-in HE2B type enable switch

PDF

Part Number

Configured Part Number is shown.

HE1G-L20MB

 
Part Number
HE1G-L20MB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

4,799,166 IDR

1 Piece(s) 16 Day(s) or more 10

Loading...

  1. 1

Basic Information

Type Enabling Switch Specifications Screw Terminal Block Type Protective structure (IP) IP65
3-position switch contact configuration 2 contacts Monitor switch/monitor circuit contact configuration NA Additional push-button switch Contact configuration Momentary type push-button switch
Rubber Cover Silicone rubber/ yellow Conforming wire size(mm2) 0.14 to 1.5

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)