(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Control Unit SEMI Emergency Cutoff Switch Guard, EMO Seal【10 Pieces Per Package】

Control Unit SEMI Emergency Cutoff Switch Guard, EMO Seal

IDEC + switch guard + control unit Switch guard for SEMI emergency shutdown, EMO seal

PDF

Part Number

Configured Part Number is shown.

HW9Z-EMO-NPP

 
Part Number
HW9Z-EMO-NPP
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHS

217,084 IDR

10 Pieces Per Package

1 Pack(s) 8 Day(s) or more 10

Loading...

  1. 1

Basic Information

Specifications 20 x 50 mm Size Color Yellow (Character Color: Red)

Please check the type/dimensions/specifications of the part HW9Z-EMO-NPP in the Control Unit SEMI Emergency Cutoff Switch Guard, EMO Seal series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)