(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

ø22 CW Series, Flash Silhouette Switch Lens【5 Pieces Per Package】

ø22 CW Series, Flash Silhouette Switch Lens

[Features]
· ø22 CW series flash silhouette switch lens

PDF

Part Number

Configured Part Number is shown.

CW9Z-L11C-KPN05

 
Part Number
CW9Z-L11C-KPN05
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHS

106,875 IDR

5 Pieces Per Package

2 Pack(s) 16 Day(s) or more 10

Loading...

  1. 1

Basic Information

Operating Voltage Circular flat types Applicable For illuminated push button / pilot light Material (body) Polyarylate resin
color Transparent Outside diameter ø19.5 Analog current input range 3.5
Quantity in pack 5

Please check the type/dimensions/specifications of the part CW9Z-L11C-KPN05 in the ø22 CW Series, Flash Silhouette Switch Lens series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)