(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

ø22 HW Series, Monolever Switch HW1M-L, Interlock Type

ø22 HW Series, Monolever Switch HW1M-L, Interlock Type

[Features]
· ø22 HW series monolever switch HW1M-L, interlock type

PDF

Part Number

Configured Part Number is shown.

 
Part Number
HW1M-L0202-20
HW1M-L1010-20
HW1M-L1111-22N9
HW1M-L2020-20
HW1M-L2222-22N9
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSLever operation specifications Operating lever operation method (top) Operating lever operation method (right) Operating lever operation method (bottom) Operating lever operation method (left) Contact Configuration

1,284,028 IDR

1 Piece(s) 16 Day(s) or more 102 Directions (Right/ Left)Operation blockingAutomatic RecoveryOperation blockingAutomatic Recovery2a

1,284,028 IDR

1 Piece(s) 26 Day(s) or more 102 Directions (Up/ Down)Self-HoldingOperation blockingSelf-HoldingOperation blocking2a

1,107,709 IDR

1 Piece(s) 8 Day(s) or more 104 directionsSelf-HoldingSelf-HoldingSelf-HoldingSelf-Holding2a2b

1,284,028 IDR

1 Piece(s) 16 Day(s) or more 102 Directions (Up/ Down)Automatic RecoveryOperation blockingAutomatic RecoveryOperation blocking2a

1,555,404 IDR

1 Piece(s) 8 Day(s) or more 104 directionsAutomatic RecoveryAutomatic RecoveryAutomatic RecoveryAutomatic Recovery2a2b

Loading...

  1. 1

Basic Information

Current Capacity at VAC 110(A) 5 Current Capacity at VDC 24(A) 4 Mounting Hole(mm) φ22.3
Operating part shape Interlock Terminal shape Screw terminal Contact Silver Contact
Protection function (environmentally resistant) IP65

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)