(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

HS6E Safety Switch with Solenoid

HS6E Safety Switch with Solenoid

A safety switch with small solenoids at five built-in contact points.
[Features]
・ External dimensions are 75 × 15 × 75 mm
・ Reversible mounting of switch body and diagonal cable pull-out support 4 patterns of actuator pushing directions
・ The HS6E mode's current consumption is 24 V DC 110 mA (solenoid 100 mA, LED 10 mA) to save energy. It can be driven directly from the controller
・ Manual unlocking can be operated from 3directions: both mounting surfaces and the actuator insertion direction
・ With an LED indicator light that allows the operating status of the solenoid to be visually recognized in a wide viewing angle
〈Spring lock type〉
・ Automatically locks the actuator without power supply to the solenoid
・ High safety to unlock the machine by solenoid operation by an electric signal from the controller, etc., after the machine stops inertial operation
・ In case of power failure or maintenance, it can be unlocked by manual unlocking from 3 directions
〈Solenoid lock type〉
・ Lock the actuator by applying voltage to the solenoid from the controller, etc.
・ Unlocked by removing voltage to solenoid
・ When there is no need to lock for safety reasons, it is possible to realize a lock function compatible with production convenience, such as preventing equipment from sudden stop

PDF

Part Number

Configured Part Number is shown.

 
Part Number
HS6E-L44B03-G
HS6E-L44B05-G
HS6E-M7Y4B03-G
HS6E-M7Y4B05-G
HS6E-M44B03-G
HS6E-M44B05-G
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSType Specifications Lock monitor circuit contact configuration Cable Length
(m)

3,927,171 IDR

1 Piece(s) Quote --Spring lock type1NO3

4,141,050 IDR

1 Piece(s) 20 Day(s) 10Safety Switch / Solenoid / DC10 - 115VSpring lock type1NO5

3,927,171 IDR

1 Piece(s) 20 Day(s) 10Safety Switch / Solenoid / DC10 - 115VSolenoid lock type1NC3

4,012,357 IDR

1 Piece(s) 8 Day(s) or more 10Safety Switch / Solenoid / DC10 - 115VSolenoid lock type1NC5

3,927,171 IDR

1 Piece(s) 20 Day(s) 10Safety Switch / Solenoid / DC10 - 115VSpring lock type1NC3

4,141,050 IDR

1 Piece(s) 20 Day(s) 10Safety Switch / Solenoid / DC10 - 115VSpring lock type1NC5

Loading...

  1. 1

Basic Information

Type Standard Type Current Capacity at VAC 125(A) 2 Current Capacity at VDC 30(A) 2
Main Body Color Black Protective structure (IP) IP67 Lamp LED(DC24V)
Built-in LED bulb color Green Contact Configuration 1NC+1NC Door monitor circuit contact configuration 2NC

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)