(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Programmable Display PLC Connection Cable

Programmable Display PLC Connection Cable

This is a programmable display PLC connection cable. There are HG1F type for Mitsubishi A/QnA direct connection with D-sub 25P plug/RS-422, and HG2G/3G type for IDEC/MICRO Smart with RS-232C ports 1 and 2. Both of them are 5 m long.

Part Number

Configured Part Number is shown.

HG9Z-XC275

Part Number
HG9Z-XC275
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

2,646,371 IDR

1 Piece(s) 9 Day(s) or more 10

Loading...

  1. 1

Basic Information

Type PLC connection cable Cable Length(m) 5 Compatible Series HG2G/3G type
Features For IDEC and MICROSmart Specifications For RS-232C port 1 and 2

Please check the type/dimensions/specifications of the part HG9Z-XC275 in the Programmable Display PLC Connection Cable series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)