(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

New SC / NEO Terminal Cover for SC Large Electromagnetic Contact-Switch

New SC / NEO Terminal Cover for SC Large Electromagnetic Contact-Switch

Click this image to zoom it.

Move the mouse over the image to zoom

For electromagnetic contact (power and load side terminal), for electromagnetic switch (power side terminal)

[Features]
· Protects terminal charge contact from exposure and improves worker safety during maintenance and checks

Part Number

Configured Part Number is shown.

Part Number
SZ-N4T
SZ-N6T
SZ-N7T
SZ-N8T
SZ-N11T
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Applicable model (electromagnetic opening/closing device) Applicable model (electromagnetic contact device / auxiliary relay)

268,100 IDR

1 Piece(s) 14 Day(s) Terminal CoverSW-N4 and N5A typesSC-N4 and N5A types

365,900 IDR

1 Piece(s) 14 Day(s) Terminal CoverSW-N6 typeSC-N6 type

448,600 IDR

1 Piece(s) 14 Day(s) Terminal CoverSW-N7 typeSC-N7 type

569,100 IDR

1 Piece(s) 14 Day(s) Terminal CoverSW-N8,N10形SC-N8 and N10 types

671,000 IDR

1 Piece(s) 14 Day(s) -SW-N11 and N12 typesSC-N11 and N12 types

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)