(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

ø22 Series Lock Ring

ø22 Series Lock Ring

ø22 series detent ring.
[Applications]
·Anti-rotation ring for panel cutout size ⌀22.3 mm (Metallic)
・ If the panel cut has a hole for rotation prevention, use the A side on the panel (Excluding multidirectional type)
・ Even if there is no panel cut hole for locking, it can be used as a washer for locking by applying the B side to the panel (Excluding multidirectional type)

Part Number

Configured Part Number is shown.

AR9Y715

Part Number
AR9Y715
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

33,000 IDR

1 Piece(s) 14 Day(s)

Loading...

  1. 1

Basic Information

Application Switch (Option, Others) Specifications Lock Ring Apply For AR22/DR22 type
Note Rotation stop ring for panel cut dimensions φ22.3 mm

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)