(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Control Unit Ring Tightening Tool

Control Unit Ring Tightening Tool

LW series/flash silhouette switch lw series ring tightening tool

[Features]
· A plastic-ring tightening tool when mounting units on panels

PDF

Part Number

Configured Part Number is shown.

LW9Z-T1

 
Part Number
LW9Z-T1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

400,690 IDR

1 Piece(s) 8 Day(s) or more 10

Loading...

  1. 1

Basic Information

Specifications Resin Ring Tightening Tool Apply LW/ Flash Silhouette Switch - LW Series Material (Main Body) Metal (Brass/Nickel Plated)
Outer Diameter(mm) φ 25.4

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)