(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

ø16 Miniature Control Unit, Mounting Hole Plug【5 Pieces Per Package】

ø16 Miniature Control Unit, Mounting Hole Plug

[Specifications]·ø16 compact control unit mounting hole plug. Protective structure: IP65, material: Rubber (nitrile type)

PDF

Part Number

Configured Part Number is shown.

AL-B6PN05

 
Part Number
AL-B6PN05
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHS

60,104 IDR

5 Pieces Per Package

2 Pack(s) 8 Day(s) or more 10

Loading...

  1. 1

Basic Information

Color Black Specifications Protective structure: IP65 Apply A6, H6, L6, AP Series
Features For φ 16 mounting hole Material Rubber (nitrile) Number with packs 5

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)