(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

ø22 Emergency Stop Push Button Switch Ring Adapter【2 Pieces Per Package】

ø22 Emergency Stop Push Button Switch Ring Adapter

For XW1E type only. ø30 mount hole ring adapter

[Features]
· Yellow panel surface.
· For use when mounting XW1E on a ø30 mounting hole.
· For use with XW1E only.
· IP65 protective construction.
· Cannot be used with a name plate. Panel thickness when used: 0.8 to 3.0 mm

PDF

Part Number

Configured Part Number is shown.

XW9Z-A30EPN02

 
Part Number
XW9Z-A30EPN02
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHS

158,455 IDR

2 Pieces Per Package

1 Pack(s) 8 Day(s) or more 10

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)