(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Emergency Stop Push Button Switch IP20 Protective Cover【2 Pieces Per Package】

Emergency Stop Push Button Switch IP20 Protective Cover

Emergency stop push button switch IP20 protective cover.

[Features]
· Black.
· For IP20 screw terminals.
· For single-wire use only.
· The protective cover cannot be removed.
· Use to shock-prevention cover to adjust the switch to IP20 specifications

PDF

Part Number

Configured Part Number is shown.

XW9Z-VL2MFPN02

 
Part Number
XW9Z-VL2MFPN02
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHS

103,542 IDR

2 Pieces Per Package

2 Pack(s) 8 Day(s) or more 10

Loading...

  1. 1

Basic Information

Specifications For IP20 Screw Terminals Features Finger protection structure Apply XW Series/ XN Series
Material (Main Body) Polyamide Resin Color Black Number with packs(Piece) 2
Note For single-wire use only

Please check the type/dimensions/specifications of the part XW9Z-VL2MFPN02 in the Emergency Stop Push Button Switch IP20 Protective Cover series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)