(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Switching Power Supply Front Mounting L-Shaped Bracket

Switching Power Supply Front Mounting L-Shaped Bracket

[Specifications]·Optional product mounting bracket (front face mounting) L-shaped fixture. ·Compatible series: PS3L type, PS3X type, PS3N type

Part Number

Configured Part Number is shown.

Part Number
PS9Z-3E3B
PS9Z-3N3A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSApplicable Series Conforming model  Vertical
(mm)
Horizontal
(mm)
Depth
(mm)
Thickness
(mm)

98,352 IDR

2 Piece(s) 9 Day(s) or more 10PS3L form / PS3X formPS3L-A / PS3L-B / PS3X-D28311032.3

138,420 IDR

2 Piece(s) 8 Day(s) or more 10PS3N form / PS3X formPS3N-A / PS3X-B2027722

Loading...

  1. 1

Basic Information

Type Mounting Bracket / Mounting Part

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)