(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Fault detection unit UN-FD4 Series

<Mitsubishi> Fault detection unit UN-FD4 Series

Main circuit contact of electromagnetic switch can detect failure (contact weld) from conduction mode and avoid device load chaos

PDF

Part Number

Configured Part Number is shown.

 
Part Number
UN-FD4 AC100V 1A
UN-FD4 AC100V 1B
UN-FD4 AC200V 1A
UN-FD4 AC200V 1B
UN-FD4 DC24V1A
UN-FD4 DC24V1B
UN-FDCX4 AC100V 1A
UN-FDCX4 AC100V 1B
UN-FDCX4 AC200V 1A
UN-FDCX4 AC200V 1B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRated Voltage
(V)
With CAN terminal Contact Configuration Compatible Model

-

1 Piece(s) Quote AC100NA1aMS-N10~N400(extraposition) / MSO-N10SR~N400SR(separate placement) / S-N10~N400 / SD-N11~N400

-

1 Piece(s) Quote AC100NA1bMS-N10~N400(extraposition) / MSO-N10SR~N400SR(separate placement) / S-N10~N400 / SD-N11~N400

-

1 Piece(s) Quote AC200NA1aMS-N10~N400(extraposition) / MSO-N10SR~N400SR(separate placement) / S-N10~N400 / SD-N11~N400

-

1 Piece(s) Quote AC200NA1bMS-N10~N400(extraposition) / MSO-N10SR~N400SR(separate placement) / S-N10~N400 / SD-N11~N400

-

1 Piece(s) Quote DC24NA1aUS-H20/H30(DD)UF / US-H20~H50(DD) / US-N20(TE)~N50(TE) / US-N(H)70/N(H)80NS(TE) / US-K(H)70~K(H)200 / US-K(H)100TE~K(H)150TE

-

1 Piece(s) Quote DC24NA1bUS-H20/H30(DD)UF / US-H20~H50(DD) / US-N20(TE)~N50(TE) / US-N(H)70/N(H)80NS(TE) / US-K(H)70~K(H)200 / US-K(H)100TE~K(H)150TE

-

1 Piece(s) Quote AC100With CAN terminal1aMS-N10~N400(extraposition) / MSO-N10SR~N400SR(separate placement) / S-N10~N400 / SD-N11~N400

-

1 Piece(s) Quote AC100With CAN terminal1bMS-N10~N400(extraposition) / MSO-N10SR~N400SR(separate placement) / S-N10~N400 / SD-N11~N400

-

1 Piece(s) Quote AC200With CAN terminal1aMS-N10~N400(extraposition) / MSO-N10SR~N400SR(separate placement) / S-N10~N400 / SD-N11~N400

-

1 Piece(s) Quote AC200With CAN terminal1bMS-N10~N400(extraposition) / MSO-N10SR~N400SR(separate placement) / S-N10~N400 / SD-N11~N400

Loading...

  1. 1

Basic Information

Model name Fault detection unit Application For main circuit 400 V

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)