(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Connection Ring Fixture【1,000 Pieces Per Package】

Connection Ring Fixture

A fixing tool when fixing by connecting the bundled wires or that is used by suspension.
[Features]
· Used when fixing by connecting bundles or when suspending the bundles from an overhead line.
· There are closed types and open types.
[Applications]
· The connection of bundles at points affected by the vibrations of railroad cars, etc.
· For preventing damage due to contact between cables.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
CR2-M
CR4H-M
CROS-M
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipOverall Length
(mm)
Width
(mm)
Used Zip tie width
(mm)
Features

5,412,462 IDR

1,000 Pieces Per Package

1 Pack(s) 12 Day(s) 8.46.12.3 to 4.8Closed-type ring

6,496,154 IDR

1,000 Pieces Per Package

1 Pack(s) Quote 14.59.12.3 to 7.6Closed-type ring

4,873,847 IDR

1,000 Pieces Per Package

1 Pack(s) 12 Day(s) 13.26.62.3 to 4.8Open-type ring

Loading...

  1. 1

Basic Information

Material Nylon Color Natural Operating Environment Indoor
Mounting/fixing method Zip Tie Material Nylon 66

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)