(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Thin Push-in Mount Fixture【100 Pieces Per Package】

Thin Push-in Mount Fixture

This is a rivet cable tie fixing jig that does not need screws

[Features]
· Regardless of the thickness, it can fasten after opening a hole in the plate.
· There is no need for a screw stop.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
KIMS-H366-C2
KIMS-H430-C6
KIMS-H500-C4
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipColor Mounting hole diameter
(φ・mm)

645,429 IDR

100 Pieces Per Package

1 Pack(s) Quote Red3.7

645,429 IDR

100 Pieces Per Package

1 Pack(s) 25 Day(s) Blue4.3

645,429 IDR

100 Pieces Per Package

1 Pack(s) 12 Day(s) Yellow5.0

Loading...

  1. 1

Basic Information

Used Zip tie width(mm) 2.3 to 4.8 Operating Environment Indoor Mounting/fixing method Rivet
Material Nylon 66

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)