(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Angle Adjustment Bracket for the LF1 Series (LED Lighting)

Angle Adjustment Bracket for the LF1 Series (LED Lighting)

Angle adjustments from 0° to 90° can be performed in 10° increments. Now offers more flexibility in terms of being able to be mounted to machines.

[Features]
· The mounting angle can be adjusted from 0° to 90° in 10° increments.
· The choice of mounting places for the LED lighting unit has been expanded.
· Angles can be adjusted in 10° increments, granting users more freedom in terms of mounting.
· Lighting angles can be adjusted to match worker's lines of sight when used for inspection applications.
· [Application examples] Internal lighting and visual inspection processes for machine tools, metal processing machinery, semiconductor structural devices, printing machinery, mounting machines, automatic manufacturing machines, etc.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
LF9Z-1MA1
LF9Z-1MB1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSCompatible Model

615,605 IDR

1 Piece(s) 8 Day(s) or more 10LF1A shape, A to D type

533,646 IDR

1 Piece(s) 8 Day(s) or more 10LF1B-N shape, A to C type

Loading...

  1. 1

Basic Information

Type Lighting Related Part (Other) Material Stainless Steel

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)