(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

BTB Series Fixed Terminal Block

BTB Series Fixed Terminal Block

[Features]
· A sturdy fixed type terminal block with between 2 and 30 poles.
· Touch down types for less wiring work are also available.
· Self-up (BTB series) and touch down types (BTBH series) also available.
· Made using high flame retardancy UL certified resin (UL94V-0).
· Also boasts excellent impact/shock resistance.
· Has a structure for fitting between units. All poles are sturdy structures which are fixed using two bolts.
· The mark sheet is a wide size with a width of 9.5 mm.
· Complies with JISC2811 "Terminal Block for Industrial Use" standards.
· A UL and CSA certified product. Conforms to EN standards (TUV certified).

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BTB15C2
BTB15C4
BTB15C14
BTB15C16
BTB15C20
BTB15LC9
BTB15LC22
BTB15LC23
BTB30C10
BTB30C12
BTB50C3
BTB50C5
BTB50C8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSNumber of Poles
(Pole)
Screw Size Rated current (JIS)
(A)
Rated current (IEC)
(A)
Rated current (UL)
(A)
Pitch Between Terminals
(mm)
Terminal width
(mm)
Rated conforming wire (stranded wire)
(mm2)

84,167 IDR

1 Piece(s) 8 Day(s) or more 102M31622108.56.71.25(2max)

76,250 IDR

1 Piece(s) Same day 104M31622108.56.71.25(2max)

234,792 IDR

1 Piece(s) 8 Day(s) or more 1014M31622108.56.71.25(2max)

250,000 IDR

1 Piece(s) 8 Day(s) or more 1016M31622108.56.71.25(2max)

282,292 IDR

1 Piece(s) 8 Day(s) or more 1020M31622108.56.71.25(2max)

191,667 IDR

1 Piece(s) 8 Day(s) or more 109M3.521221510.58.52

298,959 IDR

1 Piece(s) 8 Day(s) or more 1022M3.521221510.58.52

292,709 IDR

1 Piece(s) 8 Day(s) or more 1023M3.521221510.58.52

191,459 IDR

1 Piece(s) 8 Day(s) or more 1010M4403830129.65.5

217,084 IDR

1 Piece(s) 8 Day(s) or more 1012M4403830129.65.5

182,500 IDR

1 Piece(s) 8 Day(s) or more 103M570675015.51314

220,000 IDR

1 Piece(s) 8 Day(s) or more 105M570675015.51314

279,167 IDR

1 Piece(s) 8 Day(s) or more 108M570675015.51314

Loading...

  1. 1

Basic Information

Wiring Method Screw Mounting Method Direct attachment Parts/Completed products Assembled product
Number of input/outputs 1 to 1 Type Fixed terminal block Specifications Self-up type
Cover (accessory) Included Nameplate (included) Included Passage Applicable
Terminal Cover Detachable UL Standard CSA standard
TÜV standard

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)