(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Snap-in Mount【1-6 Pieces Per Package】

Snap-in Mount

Snap-in mount

[Features]
· Secures the head of a cable tie enabling one-handed band insertion.
· No protrusion of the cable tie head from the bundled wire.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SMSAC
SMSAC14
SMSAC15
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipColor

4,316,770 IDR

1 Piece(s) 12 Day(s) White

4,747,231 IDR

6 Pieces Per Package

1 Pack(s) 12 Day(s) Telephone gray

4,747,231 IDR

1 Piece(s) Quote Ivory

Loading...

  1. 1

Basic Information

Used Zip tie width(mm) 4.8 Operating Environment Indoor Mounting/fixing method Adhesive Tape
Material ABS

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)