(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Tie Mount (TMEH Type)【25-100 Pieces Per Package】

Tie Mount (TMEH Type)

Screw holding type cable fixing tool for heavy duty.
[Features]
· Screw holding table cable fixing tool for heavy duty.
· Mount used with lathing ties.
· Able to use up to 12.7 mm of cable tie width.
[Applications]
· Fixing large diameter cables such as for construction machine and heavy machine.

PDF

Japanese Only

Features

●As you fix with screw lock, you can fix the bundle wire tightly.
●Excellent in chemical resistance and ultraviolet rays.

Usage

●Fixing the cable tie.

Specification

●Color:Black
●Working Cable Tie Width (mm):3.6 to 12.7
●Q'ty Per Bag(piece):100
●For indoor, outdoor
●Working Temperature Range: -60 to 115°C

Materials

●Weather Resistance Polypropylene
Part Number
TMEH-S8-Q0
TMEH-S10-C100
TMEH-S10-C109
TMEH-S25-Q0
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipMaterial Overall Length
(mm)
Color Operating Environment Mounting/fixing method Mounting hole diameter
(φ・mm)
Material

677,857 IDR

25 Pieces Per Package

1 Pack(s) 12 Day(s) Nylon41.1BlackOutdoorsM44.6Weatherproof nylon 66

2,733,429 IDR

100 Pieces Per Package

1 Pack(s) 12 Day(s) Resin41.9BlackOutdoorsM55.1Weatherproof polypropylene

2,789,000 IDR

100 Pieces Per Package

1 Pack(s) Quote Resin41.9GreenIndoorM55.1Polypropylene

677,857 IDR

25 Pieces Per Package

1 Pack(s) 12 Day(s) Nylon41.1BlackOutdoorsM66.6Weatherproof nylon 66

Loading...

  1. 1
 

Basic Information

Width(mm) 18.3 Used Zip tie width(mm) 3.6 to 12.7

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)