(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Push Type Mounting Device (PBMS Type)【100-1,000 Pieces Per Package】

Push Type Mounting Device (PBMS Type)

It is a button-shaped cable fixture.
[Features]
· It does not stand out since it is to be pushed in from outside reversely to the standard.
· It is suitable to use at where it is not good to have legs of the fixture sticking out from the outside of the mount panel.
· Mounting panel dimensions and hole diameter: ø6.4 mm; Thickness: 3.2 mm max.
[Applications]
· Fixing bundles to the panel.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PBMS-H25-C
PBMS-H25-M0
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipColor Operating Environment Material

411,429 IDR

100 Pieces Per Package

1 Pack(s) 12 Day(s) NaturalIndoorNylon 66

3,765,000 IDR

1,000 Pieces Per Package

1 Pack(s) 12 Day(s) BlackOutdoorsWeatherproof nylon 66

Loading...

  1. 1

Basic Information

Material Nylon Overall Length(mm) 10.7 Width(mm) 10.2
Used Zip tie width(mm) 2.3 to 4.8 Mounting/fixing method Push in

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)