(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 9/2/2025 sampai dengan 6:00 pada tanggal 10/2/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 9/2/2025 to 6:00 (WIB) 10/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Standoff Type Cable Tie Mount【10 Pieces Per Package】

Standoff Type Cable Tie Mount

It is a fixture to attach a harness floating.
[Features]
· It can have less noise, heat and vibration effects by creating distance.
[Applications]
· It is used when fixing a bundled wires away from the penal.
· The horizontal fixture can fix a cable in any horizontal or vertical direction and it can be used in deep position or tight area.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PP1S-S10-X
PP1S-S12-X
PP2S-S10-X
PP2S-S12-X
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipOverall Length
(mm)
Height
(mm)
Mounting/fixing method

654,429 IDR

10 Pieces Per Package

1 Pack(s) Quote 5050.0M5

654,429 IDR

10 Pieces Per Package

1 Pack(s) 12 Day(s) 5050.0M6

550,286 IDR

10 Pieces Per Package

1 Pack(s) Quote 116.8116.8M5

550,286 IDR

10 Pieces Per Package

1 Pack(s) Quote 116.8116.8M6

Loading...

  1. 1

Basic Information

Material Nylon Width(mm) 26.9 Used Zip tie width(mm) 2.3 to 4.8
Operating Environment Indoor Material Nylon 66

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)