(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 9/2/2025 sampai dengan 6:00 pada tanggal 10/2/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 9/2/2025 to 6:00 (WIB) 10/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Weather-Resistant Stud Mount Ties【100-1,000 Pieces Per Package】

Weather-Resistant Stud Mount Ties

This product is fixed in place using stud bolts. It is mainly used on-site in the heavy machinery industry.

[Features]
・ By either hammering in a nail or screwing in a screw, the product can be easily mounted to bolts and studs.
・When used together with a zip tie, this product can fix wire bundles in place, as well as pipes for pressurized air and hydraulics.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
TMSTHS10-D0
TMSTHS13-D0
TMSTHS16-D0
TMSTHS19-C0
TMSTHS19-D0
TMSTLHS6-M0
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipUsed Zip tie width
(mm)
Mounting/fixing method

23,437,538 IDR

500 Pieces Per Package

1 Pack(s) 12 Day(s) 2.3 to 8.9M10 bolt

23,437,538 IDR

500 Pieces Per Package

1 Pack(s) 12 Day(s) 2.3 to 8.9M13 bolt

23,437,538 IDR

500 Pieces Per Package

1 Pack(s) 12 Day(s) 2.3 to 8.9M16 bolt

5,470,000 IDR

100 Pieces Per Package

1 Pack(s) 12 Day(s) 2.3 to 8.9M19 bolt

23,437,538 IDR

500 Pieces Per Package

1 Pack(s) 12 Day(s) 2.3 to 8.9M19 bolt

17,444,154 IDR

1,000 Pieces Per Package

1 Pack(s) 12 Day(s) 2.3 to 7.6M6 Bolt

Loading...

  1. 1

Basic Information

Operating Environment Outdoors Material Weatherproof nylon 66

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)