(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Push-In Type Fixture (PM2H Type)【100 Pieces Per Package】

Push-In Type Fixture (PM2H Type)

PM2H-type push mount type fixture.
[Features]
· Contributing to a reduction in the number of parts and man-hours because no screw fixing is required.
· Used for fixing where protrusion of the feet of the fixture on the back (one side) of the mounting panel does not pose problems.
· Drill a hole in the mounting location to secure it and push it into the hole.
· Mounting panel dimensions and hole diameter: ø6.4 mm; Thickness: 3.2 mm max.
[Applications]
· Fixing bundles to the panel.

PDF

Part Number

Configured Part Number is shown.

PM2H25-C

 
Part Number
PM2H25-C
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

313,077 IDR

100 Pieces Per Package

1 Pack(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Material Nylon Overall Length(mm) 15.8 Width(mm) 9.7
Used Zip tie width(mm) 2.3 to 4.8 Color Natural Operating Environment Indoor
Mounting/fixing method Push in Material Nylon 66

Please check the type/dimensions/specifications of the part PM2H25-C in the Push-In Type Fixture (PM2H Type) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)