(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

PLX-E Ground Terminal

PLX-E Ground Terminal

Grounding terminal for PL type plastic box optional parts.
[Features]
・ Materials: Copper
・ Plate thickness: 2.0 mm
[Applications]
・ Please use as a relay ground terminal

PDF

Japanese Only

Part Number

Configured Part Number is shown.

PLX-E

 
Part Number
PLX-E
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

182,006 IDR

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Type Angle Material Copper Plate Thickness(mm) 2
Special notes Options for PL Applicable model/product PL all models Set Content Bracket, ground terminal screw (M5), mounting screws
Note This is a set product

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)