(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Thermal Relay cover UN-CZ605

Thermal Relay cover  UN-CZ605

Mitsubishi electromagnetic switch live part protection cover unit.
[Features]
・ A cover to prevent careless contact with live parts after mounting and wiring to the board

PDF

Part Number

Configured Part Number is shown.

UN-CZ605

Live Part Protective Cover Thermal Relay (TH-N60) Specifications

UN-CZ605 outline drawing

UN-CZ605 outline drawing

From the front of the main body, match the cover position between the main body barriers and press in to mount (arrow direction in figure).

From the front of the main body, match the cover position between the main body barriers and press in to mount (arrow direction in figure).

Hold cover with both hands to remove (arrow direction in figure).

Hold cover with both hands to remove (arrow direction in figure).

Part Number
UN-CZ605
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

-

1 Piece(s) Quote

Loading...

  1. 1
 

Basic Information

Type Charge Protective Cover Model name Charging unit protective cover Application For thermal relay
Compatible Model TH-N60(N60TA, N60SR not possible)

Please check the type/dimensions/specifications of the part UN-CZ605 in the Thermal Relay cover UN-CZ605 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)