(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Solid-State Contact Drive Unit UA-DR Series

Part Number

Configured Part Number is shown.

 
Part Number
UA-DR1 AC100V
UA-DR1 AC200V
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRated operating voltage
(V)

-

1 Piece(s) Quote AC100 to 120

-

1 Piece(s) Quote AC200 to 240

Loading...

  1. 1

Basic Information

Type Drive Unit Response time (OFF→ ON) Maximum 30 ms+1/2 Cycles +1 ms (When Combined with US-N/K type) Response time (ON→ OFF) Maximum 30 ms+1/2 Cycles +1 ms (When Combined with US-N/K type)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)