(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Auxiliary Contact Unit for SD-Q Series

Auxiliary Contact Unit for SD-Q Series

A front clip-on type auxiliary power contactor, which you can use by adding to the front of the main body with single-action.
[Features]
・ Since it uses twin contacts, it is compatible with 5 V DC 3 mA
・ It can be easily retrofitted to the front of the main body (SD-Q11)
・ It can be installed without removing the terminal cover of the main body
・ Compatible models: SD-Q11, SD-QR11, MSOD-Q11, MSOD-QR11
[Applications]
・ Auxiliary power contactor for individual type and reversing type for left side (Q11, and QR11)

PDF

Part Number

Configured Part Number is shown.

UQ-AX2

 
Part Number
UQ-AX2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

271,000 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Type Auxiliary Power Contactor Model name Auxiliary Contact Unit Application For unit use and reversible format for left side
Compatible Model SD-Q11 / SD-QR11 / MSOD-Q11 / MSOD-QR11

Please check the type/dimensions/specifications of the part UQ-AX2 in the Auxiliary Contact Unit for SD-Q Series series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)