(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Separator for BP52-S and Wiring Ducts

Separator for BP52-S and Wiring Ducts

[Features]·The BP52-S type divides the inside of a duct. ·Material: Rigid PVC

PDF

Japanese Only

Part Number

Configured Part Number is shown.

BP52-55S

 
Part Number
BP52-55S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

1,006,617 IDR

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Material PVC Color Grey Color or surface treatment Gray
Material Hard Vinyl Chloride Vertical(mm) 55 Horizontal(mm) 1000
Depth(mm) 12

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)