(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Metal Mount【100 Pieces Per Package】

Metal Mount

A cable tie mount, metal mount.
[Features]
· Secure with screw mounts to the fixed location.
· Can be secure with adhesive.
[Applications]
· Used for securing bundled wires with screw mount or adhesive.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

MBMS-S10-CY

Features

●Can be fixed not only with screw lock but also with adhesive.

Usage

●Used with a cable tie and fixed wiring.

Specification

●Working Cable Tie Width (mm):2.3 to 4.8
●Working Screw:M5
●Q'ty Per Bag(piece):100
●For indoor, outdoor

Materials

●Aluminum
Part Number
MBMS-S10-CY
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

682,924 IDR

100 Pieces Per Package

1 Pack(s) Quote

Loading...

  1. 1
 

Basic Information

Material Other Overall Length(mm) 25.4 Width(mm) 12.7
Used Zip tie width(mm) 2.3 to 4.8 Operating Environment Indoor/outdoor Material Aluminum

Please check the type/dimensions/specifications of the part MBMS-S10-CY in the Metal Mount series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)