(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Push Type Mounting Device For Concrete【50-100 Pieces Per Package】

Push Type Mounting Device For Concrete

Cable tie mount and push-in type of fixture for concrete.
[Features]
· It is suitable to secure cable and pipe, etc. on surface of rough wall.
· It can fix bundle line, etc. securely by pushing into a pre-opened hole.
[Applications]
· It is used to fix wiring securely for concrete side.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
MPMH38-L0
MPMS19-C0
MPMS25-C0
MPMWH32-L0
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipOverall Length
(mm)
Width
(mm)
Used Zip tie width
(mm)
Mounting hole diameter
(φ・mm)

729,385 IDR

50 Pieces Per Package

1 Pack(s) 12 Day(s) 37.9142.3 to 8.99.5

1,146,000 IDR

100 Pieces Per Package

1 Pack(s) Quote 30.29.12.3 to 4.85.0

1,586,616 IDR

100 Pieces Per Package

1 Pack(s) Quote 31.510.22.3 to 4.86.4

991,693 IDR

50 Pieces Per Package

1 Pack(s) 12 Day(s) 42.714.72.3 to 8.98.0

Loading...

  1. 1

Basic Information

Material Nylon Operating Environment Outdoors Mounting/fixing method Push in
Material Weatherproof nylon 66

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)