(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Rotary Tie Mount【50 Pieces Per Package】

Rotary Tie Mount

It is a rotating type of tie mount for cable tie mount.
[Features]
· It is suitable to secure crossed cable or tube since it is a mechanism that top and bottom mount rotates by a rivet.
· It can avoid friction or damage by contact since the bundle line can be independently secured.
[Applications]
· It is to use securing crossed cables together.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

TMEH-X2-L0Y

 
Part Number
TMEH-X2-L0Y
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

5,838,571 IDR

50 Pieces Per Package

1 Pack(s) Quote

Loading...

  1. 1

Basic Information

Material Nylon Overall Length(mm) 41.7 Width(mm) 18.5
Used Zip tie width(mm) 2.3 to 12.7 Operating Environment Outdoors Material Weatherproof nylon 66

Please check the type/dimensions/specifications of the part TMEH-X2-L0Y in the Rotary Tie Mount series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)