(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Solder for Stainless Steel (H-710)

Solder for Stainless Steel (H-710)

Works not only with aluminum and titanium, but also a large number of other metals. The wire diameter is ø1.6 mm and its length is 2.5 m. Its composition is Sn40% and Pb60%.

[Features]
· Can be used not only with aluminum and titanium, but also with stainless steel, nichrome, copper, brass, nickel plating, zinc plating, bimetal, tin plating, and steel, etc.
· Uses a water-soluble flux which can be easily removed with water.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

H-710

 
Part Number
H-710
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

277,693 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Type Bobbin type S Lead Free Non-Compatible Wire diameter(φ/mm) 1.6
Material Sn40%/Pb60%

Please check the type/dimensions/specifications of the part H-710 in the Solder for Stainless Steel (H-710) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)