(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cable Stripper

Cable Stripper

Has a wide stripper range that can handle as a wide stripper range that can handle most cable coverings most cable coverings.

[Features]
• The stripping depth can be easily adjusted by simply turning a dial.
• The lightweight and compact size of this product makes it convenient for carrying.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

3700KR

 
Part Number
3700KR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

213,468 IDR

1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Overall Length(mm) 122 Wire core diameter and nominal cross-sectional area Sheath diameter: 4.5 to 26 mm φ

Please check the type/dimensions/specifications of the part 3700KR in the Cable Stripper series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)