(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

LED Electroscopic Screwdriver (for Low Voltage)

LED Electroscopic Screwdriver (for Low Voltage)

For testing current and conduction. This LED shines bright and has a long life. Pencil type for convenient carrying.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

83L

 
Part Number
83L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

157,832 IDR

1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Tip Shape Flathead Blade Width(mm) 4.0 Blade thickness(mm) 0.45
Shaft length(mm) 20 Overall Length(mm) 130 Electroscopic range AC 100 to 250 V, DC 2 to 250 V
Trusco Code 776-0442

Please check the type/dimensions/specifications of the part 83L in the LED Electroscopic Screwdriver (for Low Voltage) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)