(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Operational Push-Button Switch, Strong Rainproof Type, WBST Series

Operational Push-Button Switch, Strong Rainproof Type, WBST Series

An electromagnetic push button switch with strong anti-rain construction (IP65). Mounted on the surfaces of machines and walls.

[Features]
· An electromagnetic push button switch for use on the surfaces of machines and walls.
· The strong anti-rain type features a seal over the entire button face, further boosting its anti-rain performance and letting it be safely operated even if spattered with mud or other material (IP65 compliant).

PDF

Part Number

Configured Part Number is shown.

Part Number
WBST221OF
WBST221ON
WBST222
WBST222A
WBST223
WBST223A
WBSTT221ON
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRated insulation voltage
(V)
Features Number of buttons
(piece)
Button color Lettering plate Contact Configuration Rated use current DC 13 inductive load (24 VDC)
(A)
Dimension vertical
(mm)

385,510 IDR

1 Piece(s) 10 Day(s) or more AC/DC500General open circuit1BlackOFF1b-98

381,500 IDR

1 Piece(s) 8 Day(s) or more AC/DC500General closed circuit1BlackON1a-98

455,428 IDR

1 Piece(s) 8 Day(s) or more AC/DC500General open/close2BlackON,OFF1a-1b-120

492,135 IDR

1 Piece(s) 8 Day(s) or more AC/DC500Reversible inching2Semi-TransparentFOR.,REV.1a1b-1a1b-120

605,827 IDR

1 Piece(s) 8 Day(s) or more AC/DC500General reversible3BlackFOR.,REV.,STOP1a1b-1a1b-1b-148

605,827 IDR

1 Piece(s) 10 Day(s) or more AC/DC500Combined-use inching3Semi-TransparentINCHING, ON, OFF1a1b-1a-1b-148

455,047 IDR

1 Piece(s) 8 Day(s) or more AC/DC250General closed circuit/for micro current load (twin contact)1GreenON1a298

Loading...

  1. 1

Basic Information

Rated Current(A) 5 Connection Terminal M3.5 screw Ambient Temperature(°C) -10 – 40
Relative humidity(%) 45 to 85 Operating Voltage(V) AC110, AC220, AC440 Rated current used AC 15 inductive load (AC 220 V)(A) 2
Representative Standard PSE Mounting Hole Size φ5 Protective Structure IP65
Dimension width(mm) 60 Dimension depth(mm) 47.5

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)