(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

EMC One Touch Fitting-in ZPWT Series (Metric)

EMC One Touch Fitting-in ZPWT Series (Metric)

One-Touch Tube Fitting

Application

One-touch tube fitting is designed for use with air pressure tubing. It can also be used for other applications depending on the user's conditions.

Features

  • Quick installation, simple and flexible, space-saving.
  • The tube fitting is available in a wide variety of models to meet all pneumatic piping needs.
  • The tubing direction can be changed freely even after installation.
  • All taper pipe threads are pre-coated with Teflon; G threads include an O-ring.
  • All fittings have internal hexagonal holes, allowing easy installation in narrow spaces.
  • Nickel-plated metal ensures anti-contamination and extends working life.
  • Available in both metric and imperial sizes.

Part Number

Configured Part Number is shown.

Straight One Touch Fitting-in ZPWT Series (Metric)

Straight One Touch Fitting-in ZPWT Series (Metric) Dimensional Outline Drawing
ModelDRABS
ZPWT-04-M54M5442.910
ZPWT-04-01P4PT1/87.542.510
ZPWT-04-02P4PT1/49.545.514
ZPWT-06-M56M5441.712
ZPWT-06-01P6PT1/87.544.212
ZPWT-06-02P6PT1/49.546.214
ZPWT-06-03P6PT3/810.547.217
ZPWT-06-04P6PT1/213.550.221
ZPWT-08-01P8PT1/87.546.914
ZPWT-08-02P8PT1/49.548.914
ZPWT-08-03P8PT3/810.549.917
ZPWT-08-04P8PT1/213.552.921
ZPWT-10-01P10PT1/87.556.117
ZPWT-10-02P10PT1/49.558.117
ZPWT-10-03P10PT3/810.559.117
ZPWT-10-04P10PT1/213.562.121
ZPWT-12-01P12PT1/87.558.819
ZPWT-12-02P12PT1/49.560.819
ZPWT-12-03P12PT3/810.561.819
ZPWT-12-04P12PT1/213.564.821
ZPWT-14-02P14PT1/49.564.424
ZPWT-14-03P14PT3/810.565.424
ZPWT-14-04P14PT1/213.568.424
ZPWT-16-02P16PT1/49.567.524
ZPWT-16-03P16PT3/810.568.524
ZPWT-16-04P16PT1/213.571.524
Part Number
ZPWT-04-01P
ZPWT-04-02P
ZPWT-04-M5
ZPWT-06-01P
ZPWT-06-02P
ZPWT-06-03P
ZPWT-06-04P
ZPWT-06-M5
ZPWT-08-01P
ZPWT-08-02P
ZPWT-08-03P
ZPWT-08-04P
ZPWT-10-01P
ZPWT-10-02P
ZPWT-10-03P
ZPWT-10-04P
ZPWT-12-01P
ZPWT-12-02P
ZPWT-12-03P
ZPWT-12-04P
ZPWT-14-02P
ZPWT-14-03P
ZPWT-14-04P
ZPWT-16-02P
ZPWT-16-03P
ZPWT-16-04P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Tube O.D.1
(φ)
Thread Size Body Lenght

14,200 IDR

1 Piece(s) 5 Day(s) 4PT1/842.5

14,200 IDR

1 Piece(s) 5 Day(s) 4PT1/445.5

14,200 IDR

1 Piece(s) 5 Day(s) 4M542.9

15,000 IDR

1 Piece(s) 5 Day(s) 6PT1/844.2

15,000 IDR

1 Piece(s) 5 Day(s) 6PT1/446.2

20,500 IDR

1 Piece(s) 5 Day(s) 6PT3/847.2

25,300 IDR

1 Piece(s) 5 Day(s) 6PT1/250.2

14,200 IDR

1 Piece(s) 5 Day(s) 6M541.7

16,700 IDR

1 Piece(s) 5 Day(s) 8PT1/846.9

16,700 IDR

1 Piece(s) 5 Day(s) 8PT1/448.9

20,900 IDR

1 Piece(s) 5 Day(s) 8PT3/849.9

26,700 IDR

1 Piece(s) 5 Day(s) 8PT1/252.9

18,800 IDR

1 Piece(s) 5 Day(s) 10PT1/856.1

19,400 IDR

1 Piece(s) 5 Day(s) 10PT1/458.1

21,900 IDR

1 Piece(s) 5 Day(s) 10PT3/859.1

27,500 IDR

1 Piece(s) 5 Day(s) 10PT1/262.1

24,200 IDR

1 Piece(s) 5 Day(s) 12PT1/858.8

24,800 IDR

1 Piece(s) 5 Day(s) 12PT1/460.8

26,500 IDR

1 Piece(s) 5 Day(s) 12PT3/861.8

29,600 IDR

1 Piece(s) 5 Day(s) 12PT1/264.8

42,800 IDR

1 Piece(s) 5 Day(s) 14PT1/464.4

57,500 IDR

1 Piece(s) 5 Day(s) 14PT3/865.4

57,500 IDR

1 Piece(s) 5 Day(s) 14PT1/268.4

45,500 IDR

1 Piece(s) 5 Day(s) 16PT1/467.5

60,700 IDR

1 Piece(s) 5 Day(s) 16PT3/868.5

60,700 IDR

1 Piece(s) 5 Day(s) 16PT1/271.5

Loading...

  1. 1

Basic Information

Applicable Fluid Water / Air Types One-Touch Couplings Operating Temperature(°C) ::60

Tech Support