(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

EMC One Touch Fitting-in ZPEG Series (Metric) (ZPEG-08-06)

EMC One Touch Fitting-in ZPEG Series (Metric) ZPEG-08-06

One-Touch Tube Fitting

Application

One-touch tube fitting is designed for use with air pressure tubing. It can also be used for other applications depending on the user's conditions.

Features

  • Quick installation, simple and flexible, space-saving.
  • The tube fitting is available in a wide variety of models to meet all pneumatic piping needs.
  • The tubing direction can be changed freely even after installation.
  • All taper pipe threads are pre-coated with Teflon; G threads include an O-ring.
  • All fittings have internal hexagonal holes, allowing easy installation in narrow spaces.
  • Nickel-plated metal ensures anti-contamination and extends working life.
  • Available in both metric and imperial sizes.

Part Number

Configured Part Number is shown.

ZPEG-08-06

Straight One Touch Fitting-in ZPEG Series (Metric)

Straight One Touch Fitting-in ZPEG Series (Metric) Dimensional Outline Drawing
ModelD1D2ELd
ZPEG-06-04641938.13.2
ZPEG-08-068622.144.93.2
ZPEG-10-0610627.155.84.2
ZPEG-10-0810827.555.84.2
ZPEG-12-10121028.955.84.2
Part Number
ZPEG-08-06
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Tube O.D.1
(φ)
Applicable Tube Outer Diameter 2
(φ)
Body Lenght

10,700 IDR

1 Piece(s) 5 Day(s) 8644.9

Loading...

  1. 1

Basic Information

Applicable Fluid Water / Air Types One-Touch Couplings Union, Unequal Dia. Unequal Dia. Union Tees
Operating Temperature(°C) ::60

Please check the type/dimensions/specifications of the part ZPEG-08-06 in the EMC One Touch Fitting-in ZPEG Series (Metric) series.

Products like this...

Part Number
ZPEG-06-04
ZPEG-10-06
ZPEG-10-08
ZPEG-12-10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Tube O.D.1
(φ)
Applicable Tube Outer Diameter 2
(φ)
Body Lenght

10,700 IDR

1 Piece(s) 5 Day(s) 6438.1

15,700 IDR

1 Piece(s) 5 Day(s) 10655.8

14,000 IDR

1 Piece(s) 5 Day(s) 10855.8

17,500 IDR

1 Piece(s) 5 Day(s) 121055.8

Tech Support