(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

MURATA WIRELESS VIBRATION SENSOR

MURATA WIRELESS VIBRATION SENSOR
  • Volume Discount

LBAC0ZZ1TF-474 is a battery powered vibration sensor unit that has a wireless communication capability . Combined with a compatible multi protocol gateway , it can send sensor data out to a terminal.LBAC0ZZ1SU is the multiple protocol gateway. This product can be enable to receive data from some sensor units and transfer them to customer’s system by suitable interfaces and protocols.

(i)Caution

  • Since this product requires initial setup support, the staff will contact you after receiving the QT

Part Number

Configured Part Number is shown.

Part Number
LBAC0Z1SU-285
LBAC0Z1TF-474
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType of the sensor unit Sensitivity Detection frequency Measurement parameter Measurement accuracy Maximum operating acceleration IP rating User interface Output mode Communication interface Communication range Power supply WLAN Ethernet Size
(mm)
Weight
(g)
Work environment

38,745,591 IDR

1 Piece(s)Available 3 Day(s) Gateway-----IP 20----AC adopter:UN310-0520 (EIAJ Type2) Not Included Not guaranteed if the other type of AC adopter is usedIEEE 802.11 b/g/n compliantIEEE 802.3 10/100 Base-TW 170 x L 109 x T 26.52500 - 60℃, 0 - 90%RH (without condensation)

21,737,097 IDR

1 Piece(s)Available 3 Day(s) SensorAcceleration: Resolution: 28mG Temperature: Resolution: 0.1°CAcceleration: 12.5Hz~10kHz Velocity: 10Hz~1kHz Temperature: -10°C~85°C- Peak acceleration (top 2 points) and its frequency. - Peak velocity (top 3 points) and its frequency. - Acceleration RMS, velocity RMS, Kurtosis, Surface temperature.Vibration: ±3dB (after stable, at 25°C) Temp: ±1°C (after stable, at 25°C)Acceleration: Absolute Max Rating: ±30G Sensor Surface: -10°C~85°C, <90%RH Ambient: -10°C~60°C, <90%RHIP 65 (Tested ac cording to the IEC standard procedure . Not guaranteed to be immune to any type of water and/or dust intrusion)Software (windows)Log Format: File .TXT / File .CSVRF: Proprietary Sub-1 GHz Radio Frequency Range : 863MHz-865MHz Transmit Power: 11dBm These are representative values for Indonesia, and may change according to each country/region that the product is used.200m (Line of Sight). (Reference only. The actual communication range varies depending on the installationenvironment.)Lithium thionyl chloride battery 1/2 AA-----

Loading...

  1. 1

Tech Support

Wiring parts/Control and PC Parts
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)